HUBBELL
Burndy_SKU_Braid
Burndy_SKU_Braid

B3F20CG3 Flexible Copper Braid

Brand:

Burndy

Catalog ID:

B3F20CG3

Flexible Copper Braid.

Product details

General

Catalog Number

B3F20CG3

Connector Type

Braid

Material

Copper

UPC

621945108479

UPC 12 Digit

6219451084799

Dimensions

Length

20 in

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1