HUBBELL
Burndy_SKU_Braid
Burndy_SKU_Braid

B3F28G35W Flexible Copper Braid

Brand:

Burndy

Catalog ID:

B3F28G35W

Flexible Copper Braid.

Product details

General

Catalog Number

B3F28G35W

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

3

Plated

Y

UPC

781810199435

UPC 12 Digit

7818101994355

Dimensions

Dimension - Hole Size inch

0.62 in

Dimension - L Length Overall mm

711 mm

Dimension - Length Overall inch

28.00 in

Dimension - Pad Width inch

1.44 in

Length

28 in

Thickness

0.56 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1