B3F48CG1 Flexible Copper Braid
Request a Quote
Brand:
Burndy
Catalog ID:
B3F48CG1
Flexible Copper Braid.
Product details
Resources and downloads
Product details
General
Connector Type
Braid
Material
Copper
UPC
621945262607
UPC 12 Digit
6219452626077
Dimensions
Length
48 in
Certifications And Compliance
Certification - CSA Approved
No
Standards - RoHS Compliance Status
UI
Logistics
Minimum Pack Quantity
1
Resources and downloads
Specifications
B3F48CG1 Specification Sheet
Catalogs
Full Line BURNDY Catalog