HUBBELL
Burndy_SKU_Braid
Burndy_SKU_Braid

B3F6D19G47TN Flexible Copper Braid

Brand:

Burndy

Catalog ID:

B3F6D19G47TN

Flexible Copper Braid.

Product details

General

Catalog Number

B3F6D19G47TN

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

3

Plated

Y

Plating Type

Tin plated

UPC

781810199909

UPC 12 Digit

7818101999099

Dimensions

Dimension - Hole Size inch

0.56 in

Dimension - L Length Overall mm

157 mm

Dimension - Length Overall inch

6.19 in

Dimension - Pad Width inch

1.44 in

Length

6.19 in

Thickness

0.56 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1