B3G15 Flexible Copper Braid
Request a Quote
Brand:
Burndy
Catalog ID:
B3G15
Flexible Copper Braid.
Product details
Resources and downloads
Product details
General
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
3
Plated
Y
UPC
781810202500
Dimensions
Dimension - L Length Overall mm
381 mm
Dimension - Length Overall inch
15.00 in
Length
15 in
Weight
7.7 lb
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Logistics
Minimum Pack Quantity
1
Resources and downloads
Specifications
B3G15 Specification Sheet
Catalogs
Full Line BURNDY Catalog
Sales Drawings
50070676