Burndy_SKU_Braid
Burndy_SKU_Braid

B3G15D50G42SV Flexible Copper Braid

Brand:

Burndy

Catalog ID:

B3G15D50G42SV

Silver Plated Ferrules.

Product details

General

Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
2
Plated
Y
UPC
781810204245
UPC 12 Digit
7818102042455

Dimensions

Dimension - L Length Overall mm
406 mm
Dimension - Length Overall inch
16.00 in
Length
15.5 in

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads