HUBBELL
Burndy_SKU_Braid
Burndy_SKU_Braid

B3G20N Flexible Copper Braid

Brand:

Burndy

Catalog ID:

B3G20N

Flexible Copper Braid.

Product details

General

Catalog Number

B3G20N

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

3

Plated

Y

UPC

781810288276

Dimensions

Dimension - L Length Overall mm

508 mm

Dimension - Length Overall inch

20.00 in

Length

20 in

Electrical Ratings

Rating - Indoor Amperage

960

Rating - Outdoor Amperage

1150

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

10

Resources and downloads