B42G164NTN Copper Braid 16"x4.00"x0.69"
Request a Quote
Brand:
Burndy
Catalog ID:
B42G164NTN
Prop 65 Notice
Copper Braid 16"x4.00"x0.69".
Product details
Resources and downloads
Product details
General
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
8
Plated
Y
Plating Type
Tin Plated
UPC
781810375570
UPC 12 Digit
7818103755700
Dimensions
Dimension - Hole Size inch
0.56 in
Dimension - L Length Overall mm
406 mm
Dimension - Length Overall inch
16.00 in
Dimension - Pad Width inch
4.00 in
Length
16 in
Thickness
0.69 in
Certifications And Compliance
Standards - RoHS Compliance Status
EX
Logistics
Carton Quantity
10
Minimum Pack Quantity
1
Pallet Quantity
900
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
B42G164NTN Specification Sheet
Catalogs
Full Line BURNDY Catalog