HUBBELL
Burndy_SKU_Braid
Burndy_SKU_Braid

B42GG2SV Flexible Copper Braid

Brand:

Burndy

Catalog ID:

B42GG2SV

Silver Plated Ferrules.

Product details

General

Catalog Number

B42GG2SV

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

8

Plated

Y

UPC

781810255162

UPC 12 Digit

7818102551622

Dimensions

Dimension - L Length Overall mm

914 mm

Dimension - Length Overall inch

36.00 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

25