HUBBELL
Burndy_SKU_Braid
Burndy_SKU_Braid

B4D16G49 Tinned Copper Braid 16"x1.19"x0.32"

Brand:

Burndy

Catalog ID:

B4D16G49

Tinned Copper Braid 16"x1.19"x0.32".

Product details

General

Catalog Number

B4D16G49

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

4

Plated

Y

Plating Type

Tin Plated

UPC

781810201527

UPC 12 Digit

7818102015277

Dimensions

Dimension - L Length Overall mm

406 mm

Dimension - Length Overall inch

16.00 in

Dimension - Pad Width inch

1.19 in

Length

16 in

Thickness

0.32 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1