HUBBELL
Burndy_SKU_Braid
Burndy_SKU_Braid

B4D8CG3 Flexible Copper Braid

Brand:

Burndy

Catalog ID:

B4D8CG3

Flexible Copper Braid.

Product details

General

Catalog Number

B4D8CG3

Connector Type

Braid

Material

Copper

UPC

621945097483

UPC 12 Digit

6219450974833

Dimensions

Length

8 in

Certifications And Compliance

Certification - CSA Approved

Yes

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1