HUBBELL
Burndy_SKU_Braid
Burndy_SKU_Braid

B4E122N Flexible Copper Braid

Brand:

Burndy

Catalog ID:

B4E122N

Flexible Copper Braid.

Product details

General

Catalog Number

B4E122N

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

2

Plated

Y

UPC

621945118447

UPC 12 Digit

6219451184477

Dimensions

Dimension - L Length Overall mm

305 mm

Dimension - Length Overall inch

12.00 in

Length

12 in

Electrical Ratings

Rating - Outdoor Amperage

850

Certifications And Compliance

Certification - CSA Approved

Yes

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1

Resources and downloads