B4E15G78W Flexible Copper Braid
Request a Quote
Brand:
Burndy
Catalog ID:
B4E15G78W
Tin Plated Ferrules.
Product details
Resources and downloads
Product details
General
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
4
Plated
Y
UPC
781810257784
UPC 12 Digit
7818102577844
Dimensions
Dimension - L Length Overall mm
381 mm
Dimension - Length Overall inch
15.00 in
Length
15 in
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Logistics
Minimum Pack Quantity
1
Resources and downloads
Specifications
B4E15G78W Specification Sheet
Catalogs
Full Line BURNDY Catalog