HUBBELL
Burndy_SKU_Braid
Burndy_SKU_Braid

B4E16U Flexible Copper Braid, Undrilled Ferrules, 14.00 in Long

Brand:

Burndy

Catalog ID:

B4E16U

Flexible Copper Braid, Undrilled Ferrules, 14.00 in Long.

Product details

General

Catalog Number

B4E16U

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

4

Plated

Y

UPC

781810210741

UPC 12 Digit

7818102107411

Dimensions

Dimension - L Length Overall mm

406 mm

Dimension - Length Overall inch

16.00 in

Length

16 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1