HUBBELL
Burndy_SKU_Braid
Burndy_SKU_Braid

B4E18G68W Flexible Copper Braid

Brand:

Burndy

Catalog ID:

B4E18G68W

Tin Plated Ferrules.

Product details

General

Catalog Number

B4E18G68W

Connector Type

Braid

Material

Copper

UPC

781810201800

UPC 12 Digit

7818102018000

Dimensions

Length

18 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1