HUBBELL
Burndy_SKU_Braid
Burndy_SKU_Braid

B4F12G47 Flexible Copper Braid

Brand:

Burndy

Catalog ID:

B4F12G47

Flexible Copper Braid.

Product details

General

Catalog Number

B4F12G47

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

4

Plated

Y

UPC

781810205976

UPC 12 Digit

7818102059766

Dimensions

Dimension - Hole Size inch

0.56 in

Dimension - L Length Overall mm

304.8 mm

Dimension - Length Overall inch

12 in

Dimension - Pad Width inch

1.50 in

Length

12 in

Thickness

0.78 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1