HUBBELL
Burndy_SKU_Braid
Burndy_SKU_Braid

B4F18CG5 Flexible Copper Braid

Brand:

Burndy

Catalog ID:

B4F18CG5

Flexible Copper Braid.

Product details

General

Catalog Number

B4F18CG5

Connector Type

Braid

Material

Copper

UPC

621945250970

UPC 12 Digit

6219452509700

Dimensions

Length

18 in

Certifications And Compliance

Certification - CSA Approved

Yes

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1