HUBBELL
Burndy_SKU_Braid
Burndy_SKU_Braid

B4G12NNK Flexible Copper Braid

Brand:

Burndy

Catalog ID:

B4G12NNK

Nickel Plated Ferrules.

Product details

General

Catalog Number

B4G12NNK

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

4

Plated

Y

UPC

781810257036

UPC 12 Digit

7818102570366

Dimensions

Dimension - L Length Overall mm

305 mm

Dimension - Length Overall inch

12.00 in

Length

12 in

Electrical Ratings

Rating - Indoor Amperage

1200

Rating - Outdoor Amperage

1440

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1