HUBBELL
Burndy_SKU_Braid
Burndy_SKU_Braid

B4G12U Flexible Copper Braid

Brand:

Burndy

Catalog ID:

B4G12U

Undrilled Ferrules.

Product details

General

Catalog Number

B4G12U

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

4

Plated

N

UPC

781810202906

UPC 12 Digit

7818102029066

Dimensions

Dimension - L Length Overall mm

305 mm

Dimension - Length Overall inch

12.00 in

Dimension - Pad Width inch

1.69 in

Dimension - Z (inch)

3.25 in

Length

12 in

Thickness

0.94 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

8