HUBBELL
Burndy_SKU_Braid
Burndy_SKU_Braid

B4G302N Flexible Copper Braid

Brand:

Burndy

Catalog ID:

B4G302N

Flexible Copper Braid.

Product details

General

Catalog Number

B4G302N

Connector Type

Braid

Material

Copper

UPC

621945212770

UPC 12 Digit

6219452127700

Dimensions

Length

30 in

Certifications And Compliance

Certification - CSA Approved

Yes

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1