HUBBELL
Burndy_SKU_Braid
Burndy_SKU_Braid

B6G13T1 Flexible Copper Braid

Brand:

Burndy

Catalog ID:

B6G13T1

Flexible Copper Braid.

Product details

General

Catalog Number

B6G13T1

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

6

Plated

N

UPC

781810108956

UPC 12 Digit

7818101089566

Dimensions

Dimension - Hole Size inch

0.50 in

Dimension - L Length Overall mm

330 mm

Dimension - Length Overall inch

13.00 in

Dimension - N inch

0.72 in

Dimension - Pad Width inch

1.69 in

Dimension - Z (inch)

3.25 in

Length

13 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1