HUBBELL
Burndy_SKU_Braid
Burndy_SKU_Braid

B6G18G2 Flexible Copper Braid

Brand:

Burndy

Catalog ID:

B6G18G2

Flexible Copper Braid.

Product details

General

Catalog Number

B6G18G2

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

6

Plated

Y

UPC

781810061190

UPC 12 Digit

7818100611900

Dimensions

Dimension - L Length Overall mm

457 mm

Dimension - Length Overall inch

18.00 in

Length

18 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1