HUBBELL
Burndy_SKU_Braid
Burndy_SKU_Braid

BB02411D38G16TN Flexible Copper Braid

Brand:

Burndy

Catalog ID:

BB02411D38G16TN

Tin Plated Ferrules.

Product details

General

Catalog Number

BB02411D38G16TN

Connector Type

Braid

Material

Copper

UPC

781810199992

UPC 12 Digit

7818101999922

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1