HUBBELL
Burndy_SKU_Braid
Burndy_SKU_Braid

BB024G14 Flexible Copper Braid

Brand:

Burndy

Catalog ID:

BB024G14

Flexible Copper Braid.

Product details

General

Catalog Number

BB024G14

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

1

Plated

Y

UPC

781810204542

UPC 12 Digit

7818102045422

Dimensions

Dimension - L Length Overall mm

700 mm

Dimension - Length Overall inch

27.56 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1