HUBBELL
Burndy_SKU_Braid
Burndy_SKU_Braid

BB024L11G5W Flexible Copper Braid

Brand:

Burndy

Catalog ID:

BB024L11G5W

Tin Plated Ferrules.

Product details

General

Catalog Number

BB024L11G5W

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

1

Plated

Y

UPC

781810061244

UPC 12 Digit

7818100612444

Dimensions

Dimension - L Length Overall mm

279 mm

Dimension - Length Overall inch

11.00 in

Length

11 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1