BB024L12G18 Flexible Copper Braid
Request a Quote
Brand:
Burndy
Catalog ID:
BB024L12G18
Flexible Copper Braid.
Product details
Resources and downloads
Product details
General
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
1
Plated
Y
UPC
781810106709
UPC 12 Digit
7818101067099
Dimensions
Dimension - L Length Overall mm
305
Dimension - Length Overall inch
12
Length
12 in
Electrical Ratings
Amperage Rating
93 A
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Logistics
Minimum Pack Quantity
1
Resources and downloads
Specifications
BB024L12G18 Specification Sheet
Catalogs
Full Line BURNDY Catalog
Sales Drawings
30021690