HUBBELL
Burndy_SKU_Braid
Burndy_SKU_Braid

BB024L4G8TN Flexible Copper Braid

Brand:

Burndy

Catalog ID:

BB024L4G8TN

Tin Plated Ferrules.

Product details

General

Catalog Number

BB024L4G8TN

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

1

Plated

Y

UPC

781810206270

UPC 12 Digit

7818102062700

Dimensions

Dimension - L Length Overall mm

102 mm

Dimension - Length Overall inch

4.00 in

Length

4 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1