HUBBELL
Burndy_SKU_Braid
Burndy_SKU_Braid

BB036L13D12G38TN Flexible Copper Braid

Brand:

Burndy

Catalog ID:

BB036L13D12G38TN

Tin Plated Ferrules.

Product details

General

Catalog Number

BB036L13D12G38TN

Connector Type

Braid

Material

Copper

UPC

781810204719

UPC 12 Digit

7818102047199

Dimensions

Length

13.12 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1