HUBBELL
Burndy_SKU_Braid
Burndy_SKU_Braid

BB06713D62G2TN Flexible Copper Braid

Brand:

Burndy

Catalog ID:

BB06713D62G2TN

Tin Plated Ferrules.

Product details

General

Catalog Number

BB06713D62G2TN

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

1

Plated

Y

UPC

781810204740

UPC 12 Digit

7818102047400

Dimensions

Dimension - L Length Overall mm

346 mm

Dimension - Length Overall inch

13.62 in

Length

13.62 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1