BB077L396 Flexible Copper Braid
Request a Quote
Brand:
Burndy
Catalog ID:
BB077L396
Prop 65 Notice
Flexible Copper Braid.
Product details
Resources and downloads
Product details
General
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Plated
Y
UPC
781810223109
UPC 12 Digit
7818102231099
Dimensions
Dimension - L Length Overall mm
10058 mm
Dimension - Length Overall inch
396 in
Length
396 in
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Logistics
Minimum Pack Quantity
1
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
BB077L396 Specification Sheet
Catalogs
Full Line BURNDY Catalog
Sales Drawings
50049477