BB100L20KIT8TN Flexible Copper Braid
Request a Quote
Brand:
Burndy
Catalog ID:
BB100L20KIT8TN
Prop 65 Notice
Tin Plated Copper Braid 20 inches long.
Product details
Resources and downloads
Product details
General
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
1
Plated
Y
UPC
781810464144
UPC 12 Digit
7818104641444
Dimensions
Dimension - L Length Overall mm
508 mm
Dimension - Length Overall inch
20.00 in
Length
20 in
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Logistics
Carton Quantity
10
Minimum Pack Quantity
1
Pallet Quantity
900
Resources and downloads
Customer Notices
Prop 65 Notice
Catalogs
Full Line BURNDY Catalog
Sales Drawings
10085857
3D Models
Download All
BB100L20KIT8TN_MODEL-STEP
BB100L20KIT8TN_MODEL-IGES
BB100L20KIT8TN_MODEL-PDF