BB100LKIT2 Braid kit
Request a Quote
Brand:
Burndy
Catalog ID:
BB100LKIT2
Prop 65 Notice
Flexible Copper Braid.
Product details
Resources and downloads
Product details
General
Connector Type
Braid
Material
Copper
UPC
781810463970
UPC 12 Digit
7818104639700
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Logistics
Minimum Pack Quantity
1
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
BB100LKIT2 Specification Sheet
Catalogs
Full Line BURNDY Catalog
Sales Drawings
10086165
3D Models
Download All
BB100LKIT2_MODEL-PDF
BB100LKIT2_MODEL-IGES
BB100LKIT2_MODEL-STEP