BD10D13G150 Flexible Copper Braid
Request a Quote
Brand:
Burndy
Catalog ID:
BD10D13G150
Flexible Copper Braid.
Product details
Resources and downloads
Product details
General
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
1
Plated
Y
Plating Type
Tin
UPC
781810204290
UPC 12 Digit
7818102042900
Dimensions
Dimension - L Length Overall mm
257 mm
Dimension - Length Overall inch
10.13 in
Length
10.13 in
Electrical Ratings
Rating - Indoor Amperage
190
Rating - Outdoor Amperage
225
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
No
Logistics
Minimum Pack Quantity
1
Resources and downloads
Specifications
BD10D13G150 Specification Sheet
Catalogs
Full Line BURNDY Catalog