BD120G283TN Flexible Copper Braid
Request a Quote
Brand:
Burndy
Catalog ID:
BD120G283TN
Tinned copper flexible braid 120"x0.94"x0.13".
Product details
Resources and downloads
Product details
General
Connector Type
Braid
Material
Copper
Material - Ferrules
Tin Plated Copper
Physical Attribute - Number of Braids
1
Plated
Y
Plating Type
Tin
UPC
781810657911
UPC 12 Digit
7818106579111
Dimensions
Dimension - L Length Overall mm
3048
Dimension - Length Overall inch
120
Dimension - Width inch
0.94
Dimension - Width mm
24 mm
Length
120 in
Electrical Ratings
Rating - Indoor Amperage
190
Rating - Outdoor Amperage
225
Certifications And Compliance
Certification - CSA Approved
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
Logistics
Minimum Pack Quantity
1
Resources and downloads
Specifications
BD120G283TN Specification Sheet
Catalogs
Full Line BURNDY Catalog