Burndy_SKU_Braid
Burndy_SKU_Braid

BD18T38 18 inch Flexible Copper Braid

Brand:

Burndy

Catalog ID:

BD18T38

Flexible Tin Copper Braid 18 inches long.

Product details

General

Connector Type
Braid
Material
Copper
Physical Attribute - Number of Braids
1
Plated
Y
Plating Type
Tin
UPC
621945431140
UPC 12 Digit
6219454311400

Dimensions

Dimension - L Length Overall mm
457 mm
Dimension - Length Overall inch
18.00 in
Length
18 in

Electrical Ratings

Rating - Indoor Amperage
190
Rating - Outdoor Amperage
225

Certifications And Compliance

Certification - CSA Approved
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Minimum Pack Quantity
1

Resources and downloads

Customer Notices

Sales Drawings