HUBBELL
Burndy_SKU_Braid
Burndy_SKU_Braid

BD20CG5 Flexible Copper Braid

Brand:

Burndy

Catalog ID:

BD20CG5

Flexible Copper Braid.

Product details

General

Catalog Number

BD20CG5

Connector Type

Braid

Material

Copper

Physical Attribute - Number of Braids

1

Plated

Y

Plating Type

Tin

UPC

621945103085

UPC 12 Digit

6219451030855

Dimensions

Length

20 in

Electrical Ratings

Rating - Indoor Amperage

190

Rating - Outdoor Amperage

225

Certifications And Compliance

Certification - CSA Approved

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1