Burndy_SKU_Braid
Burndy_SKU_Braid

BD24G188 Flexible Copper Braid 24 in Long

Brand:

Burndy

Catalog ID:

BD24G188

Flexible Copper Braid 24 in Long.

Product details

General

Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
1
Plated
Y
Plating Type
Tin
UPC
781810077887
UPC 12 Digit
7818100778877

Dimensions

Dimension - L Length Overall mm
610 mm
Dimension - Length Overall inch
24.00 in
Length
24 in

Electrical Ratings

Rating - Indoor Amperage
190 A
Rating - Outdoor Amperage
225 A

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
No

Logistics

Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
2250

Resources and downloads