HUBBELL
Burndy_SKU_Braid
Burndy_SKU_Braid

BD6D94G150LD Flexible Copper Braid

Brand:

Burndy

Catalog ID:

BD6D94G150LD

Lead Plated Ferrules.

Product details

General

Catalog Number

BD6D94G150LD

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

1

Plated

Y

Plating Type

Lead

UPC

781810204382

UPC 12 Digit

7818102043822

Dimensions

Dimension - L Length Overall mm

176 mm

Dimension - Length Overall inch

6.94 in

Length

6.94 in

Electrical Ratings

Rating - Indoor Amperage

190

Rating - Outdoor Amperage

225

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1