HUBBELL
Burndy_SKU_Braid
Burndy_SKU_Braid

BDG52 Flexible Copper Braid

Brand:

Burndy

Catalog ID:

BDG52

Flexible Copper Braid.

Product details

General

Catalog Number

BDG52

Connector Type

Braid

Material

Copper

Physical Attribute - Number of Braids

1

Plated

Y

Plating Type

Tin

UPC

781810062180

UPC 12 Digit

7818100621800

Dimensions

Length

52 in

Electrical Ratings

Rating - Indoor Amperage

190

Rating - Outdoor Amperage

225

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1