HUBBELL
Burndy_SKU_Braid
Burndy_SKU_Braid

BE1200G159TN Flexible Copper Braid

Brand:

Burndy

Catalog ID:

BE1200G159TN

Tin Plated Ferrules.

Product details

General

Catalog Number

BE1200G159TN

Connector Type

Braid

Material

Copper

UPC

781810449516

UPC 12 Digit

7818104495166

Dimensions

Length

1200 in

Certifications And Compliance

Certification - UL Listed Direct Burial

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1