BE12D50G87 Flexible Copper Braid
Request a Quote
Brand:
Burndy
Catalog ID:
BE12D50G87
Flexible Copper Braid.
Product details
Resources and downloads
Product details
General
Connector Type
Braid
Material
Copper
UPC
781810162668
UPC 12 Digit
7818101626688
Dimensions
Length
12.5 in
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
No
Logistics
Minimum Pack Quantity
1
Resources and downloads
Specifications
BE12D50G87 Specification Sheet
Catalogs
Full Line BURNDY Catalog