Burndy_SKU_Braid
Burndy_SKU_Braid

BE12G102W Flexible Copper Braid

Brand:

Burndy

Catalog ID:

BE12G102W

Tin Plated Ferrules.

Product details

General

Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
1
Plated
Y
UPC
781810114872
UPC 12 Digit
7818101148722

Dimensions

Dimension - L Length Overall mm
305 mm
Dimension - Length Overall inch
12.00 in
Length
12 in

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads