HUBBELL
Burndy_SKU_Braid
Burndy_SKU_Braid

BE12G60TN Flexible Copper Braid

Brand:

Burndy

Catalog ID:

BE12G60TN

Tin Plated Ferrules.

Product details

General

Catalog Number

BE12G60TN

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

1

Plated

Y

Plating Type

Tin plated

UPC

781810466650

UPC 12 Digit

7818104666500

Dimensions

Dimension - Hole Size inch

0.44 in

Dimension - L Length Overall mm

305 mm

Dimension - Length Overall inch

12 in

Dimension - Pad Width inch

1.25 in

Length

12 in

Thickness

0.25 in

Certifications And Compliance

Certification - UL Listed Direct Burial

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads