HUBBELL
Burndy_SKU_Braid
Burndy_SKU_Braid

BE12TN Flexible Copper Braid

Brand:

Burndy

Catalog ID:

BE12TN

Tin Plated Ferrules.

Product details

General

Catalog Number

BE12TN

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

1

Plated

Y

UPC

621945334366

UPC 12 Digit

6219453343666

Dimensions

Dimension - L Length Overall mm

305 mm

Dimension - Length Overall inch

12.00 in

Length

12 in

Electrical Ratings

Rating - Indoor Amperage

340 A

Rating - Outdoor Amperage

405 A

Certifications And Compliance

Certification - UL Listed Direct Burial

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1

Resources and downloads