BE12U Flexible Copper Braid
Request a Quote
Brand:
Burndy
Catalog ID:
BE12U
FLEXIBLE COPPER BRAID.
Product details
Resources and downloads
Product details
General
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
1
Plated
Y
UPC
781810202593
UPC 12 Digit
7818102025933
Dimensions
Dimension - L Length Overall mm
305 mm
Dimension - Length Overall inch
12.00 in
Length
12 in
Electrical Ratings
Rating - Indoor Amperage
340
Rating - Outdoor Amperage
405
Certifications And Compliance
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Resources and downloads
Catalogs
Full Line BURNDY Catalog
Product Cross Section Image(s)
BUR_BD_Lineart
Sales Drawings
10106290