HUBBELL
Burndy_SKU_Braid
Burndy_SKU_Braid

BE14CG2 Flexible Copper Braid

Brand:

Burndy

Catalog ID:

BE14CG2

Flexible Copper Braid.

Product details

General

Catalog Number

BE14CG2

Connector Type

Braid

Material

Copper

UPC

781810421222

UPC 12 Digit

7818104212222

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1