BE16G97TN Flexible Copper Braid
Request a Quote
Brand:
Burndy
Catalog ID:
BE16G97TN
Tin Plated Ferrules.
Product details
Resources and downloads
Product details
General
Connector Type
Braid
Material
Copper
UPC
781810495544
UPC 12 Digit
7818104955444
Dimensions
Length
16 in
Certifications And Compliance
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Logistics
Minimum Pack Quantity
12
Resources and downloads
Specifications
BE16G97TN Specification Sheet
Catalogs
Full Line BURNDY Catalog
Sales Drawings
10092722