HUBBELL
Burndy_SKU_Braid
Burndy_SKU_Braid

BE30G159TN Flexible Copper Braid

Brand:

Burndy

Catalog ID:

BE30G159TN

Tin Plated Ferrules.

Product details

General

Catalog Number

BE30G159TN

Connector Type

Braid

Material

Copper

UPC

781810449523

UPC 12 Digit

7818104495233

Dimensions

Length

30 in

Certifications And Compliance

Certification - UL Listed Direct Burial

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1