HUBBELL
Burndy_SKU_Braid
Burndy_SKU_Braid

BE40CG2 Flexible Copper Braid

Brand:

Burndy

Catalog ID:

BE40CG2

Flexible Copper Braid.

Product details

General

Catalog Number

BE40CG2

Connector Type

Braid

Material

Copper

UPC

621945268470

UPC 12 Digit

6219452684700

Certifications And Compliance

Certification - UL Listed Direct Burial

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1