HUBBELL
Burndy_SKU_Braid
Burndy_SKU_Braid

BE7D50G91W Flexible Copper Braid

Brand:

Burndy

Catalog ID:

BE7D50G91W

Tin Plated Ferrules.

Product details

General

Catalog Number

BE7D50G91W

Connector Type

Braid

Material

Copper

UPC

781810205341

UPC 12 Digit

7818102053411

Dimensions

Length

7.5 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1